??
Selección de modelo CAD
NADUOP 16 4.5 5.7 407205
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NADUOP - Merkel® Complete piston
Bill of material
NADUOP 16 4.5 5.7 407205
ARTIKELNR
Item no.
407205
DN
16.0 mm
DN1
4.5 mm
NUT
Groove
D1
6.7 mm
D2
13.2 mm
H1
5.7 mm
H2
6.7 mm
H3
2.3 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.