??
Selección de modelo CAD
NADUOP 20 6 6.7 407207
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NADUOP - Merkel® Complete piston
Bill of material
NADUOP 20 6 6.7 407207
ARTIKELNR
Item no.
407207
DN
20.0 mm
DN1
6.0 mm
NUT
Groove
D1
8.7 mm
D2
16.8 mm
H1
6.7 mm
H2
7.7 mm
H3
2.8 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.