??
Selección de modelo CAD
AUDIP 12 20 6.2 8 425497
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
AU DIP - Merkel® Damper seal
Bill of material
AUDIP 12 20 6.2 8 425497
ARTIKELNR
Item no.
425497
DN1
dN
12.0 mm
DN
20.0 mm
NUT
Groove
D1
13.0 mm
D2
17.0 mm
D1MAX
8.0 mm
H1
6.2 mm
H2
8.0 mm
L
7.0 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.