??
Selección de modelo CAD
Pneuko G 80 12 10 428568
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
Pneuko G - Merkel® Complete piston
Bill of material
Pneuko G 80 12 10 428568
ARTIKELNR
Item no.
428568
DN
80.0 mm
DN1
12.0 mm
NUT
Groove
H
10.0 mm
L1
8.5 mm
D1MIN
16.0 mm
D2MIN
17.0 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.