??
Selección de modelo CAD
Pneuko G 60 12 8 430702
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
Pneuko G - Merkel® Complete piston
Bill of material
Pneuko G 60 12 8 430702
ARTIKELNR
Item no.
430702
DN
60.0 mm
DN1
12.0 mm
NUT
Groove
H
8.0 mm
L1
6.5 mm
D1MIN
16.0 mm
D2MIN
17.0 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.