??
Selección de modelo CAD
Pneuko G 12 3 6 430709
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
Pneuko G - Merkel® Complete piston
Bill of material
Pneuko G 12 3 6 430709
ARTIKELNR
Item no.
430709
DN
12.0 mm
DN1
3.0 mm
NUT
Groove
H
6.0 mm
L1
4.0 mm
D1MIN
5.0 mm
D2MIN
6.0 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.