??
Selección de modelo CAD
Pneuko G 50 10 8 430710
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
Pneuko G - Merkel® Complete piston
Bill of material
Pneuko G 50 10 8 430710
ARTIKELNR
Item no.
430710
DN
50.0 mm
DN1
10.0 mm
NUT
Groove
H
8.0 mm
L1
6.5 mm
D1MIN
12.0 mm
D2MIN
15.0 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.