??
Selección de modelo CAD
V6-525 438219
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CAMC - Multiple convolution bellow
Bill of material
V6-525 438219
ARTIKELNR
Item no.
438219
AF
No. of convolutions
3
L
Length (min.-max.)
mm
Enter value for L
Length (min.-max.)
mm
cm
inch
ft
LH
Productions length
40.0 mm
LMAX
Length max.
50.0 mm
LMIN
Length mix.
8.0 mm
MS
Material thickness
0.50 mm
D1
Connection diameter
7.0 mm
D2
Connection diameter
10.8 mm
DD1
min. inner diameter
13.5 mm
DD2
max. outer diameter
30.0 mm
WS
Material
45 NBR 670
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.