??
Selección de modelo CAD
NADUOP 32 8 8 451057
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NADUOP - Merkel® Complete piston
Bill of material
NADUOP 32 8 8 451057
ARTIKELNR
Item no.
451057
DN
32.0 mm
DN1
8.0 mm
NUT
Groove
D1
15.0 mm
D2
28.8 mm
H1
8.0 mm
H2
9.0 mm
H3
4.5 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.