??
Selección de modelo CAD
NADUOP 50 10 8.5 451144
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NADUOP - Merkel® Complete piston
Bill of material
NADUOP 50 10 8.5 451144
ARTIKELNR
Item no.
451144
DN
50.0 mm
DN1
10.0 mm
NUT
Groove
D1
25.0 mm
D2
46.8 mm
H1
8.5 mm
H2
10.0 mm
H3
4.5 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.