??
Selección de modelo CAD
NADUOP 63 16 9.5 451146
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NADUOP - Merkel® Complete piston
Bill of material
NADUOP 63 16 9.5 451146
ARTIKELNR
Item no.
451146
DN
63.0 mm
DN1
16.0 mm
NUT
Groove
D1
35.5 mm
D2
58.8 mm
H1
9.5 mm
H2
12.0 mm
H3
5.5 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.