??
Selección de modelo CAD
NADUOP 80 16 9.5 451147
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NADUOP - Merkel® Complete piston
Bill of material
NADUOP 80 16 9.5 451147
ARTIKELNR
Item no.
451147
DN
80.0 mm
DN1
16.0 mm
NUT
Groove
D1
48.5 mm
D2
74.8 mm
H1
9.5 mm
H2
12.0 mm
H3
5.5 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.