??
Selección de modelo CAD
NADUOP 100 16 12.5 451148
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NADUOP - Merkel® Complete piston
Bill of material
NADUOP 100 16 12.5 451148
ARTIKELNR
Item no.
451148
DN
100.0 mm
DN1
16.0 mm
NUT
Groove
D1
49.0 mm
D2
96.8 mm
H1
12.5 mm
H2
15.0 mm
H3
8.5 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.