??
Selección de modelo CAD
49036050 HDP330 74.5 90 6
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
HDP 330 - Merkel® Compact seal
Bill of material
49036050 HDP330 74.5 90 6
ARTIKELNR
Item no.
49036050
WS
Material
PA66 A4112
DD
d
74.5 mm
D
90.0 mm
NUT
Groove
H
6.0 mm
S
7.8 mm
R1
1.2 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.