??
Selección de modelo CAD
49036074 HDP330 99 120 7.8
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
HDP 330 - Merkel® Compact seal
Bill of material
49036074 HDP330 99 120 7.8
ARTIKELNR
Item no.
49036074
WS
Material
PA66 A4112
DD
d
99.0 mm
D
120.0 mm
NUT
Groove
H
7.8 mm
S
10.5 mm
R1
1.5 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.