??
Selección de modelo CAD
49036102 HDP330 84.5 100 6.3
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
HDP 330 - Merkel® Compact seal
Bill of material
49036102 HDP330 84.5 100 6.3
ARTIKELNR
Item no.
49036102
WS
Material
PA66 A4112
DD
d
84.5 mm
D
100.0 mm
NUT
Groove
H
6.3 mm
S
7.8 mm
R1
1.2 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.