??
Selección de modelo CAD
49036104 HDP330 59 70 3.9
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
HDP 330 - Merkel® Compact seal
Bill of material
49036104 HDP330 59 70 3.9
ARTIKELNR
Item no.
49036104
WS
Material
PA66 A4112
DD
d
59.0 mm
D
70.0 mm
NUT
Groove
H
3.9 mm
S
5.5 mm
R1
0.8 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.