??
Selección de modelo CAD
49061215 AUASOB 63 73 8.3
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
AU ASOB - Merkel® Wiper
Bill of material
49061215 AUASOB 63 73 8.3
ARTIKELNR
Item no.
49061215
DD
d
63.0 mm
D
73.0 mm
NUT
Groove
H
8.3 mm
H1
6.1 mm
D1
70.0 mm
L
6.3 mm
VPE
Packaging
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.