??
Selección de modelo CAD
49062224 AUASOB 50 58 7
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
AU ASOB - Merkel® Wiper
Bill of material
49062224 AUASOB 50 58 7
ARTIKELNR
Item no.
49062224
DD
d
50.0 mm
D
58.0 mm
NUT
Groove
H
7.0 mm
H1
4.8 mm
D1
55.5 mm
L
5.0 mm
VPE
Packaging
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.