??
Selección de modelo CAD
BAUM 150 180 13 49319182
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
BAUM - Simmerring®
Bill of material
BAUM 150 180 13 49319182
ARTIKELNR
Item no.
49319182
D1
Shaft
150.0 mm
D2
Cage
180.0 mm
B
Width
13.0 mm
NUT
Groove
DIN
DIN 3761
A
WS
Material
72 NBR 902
AUS
outside surface
flat
VPE
Packaging
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.