??
Selección de modelo CAD
BAUMSL 180 215 16 49332142
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
BAUMSL - Simmerring®
Bill of material
BAUMSL 180 215 16 49332142
ARTIKELNR
Item no.
49332142
D1
Shaft
180.0 mm
D2
Cage
215.0 mm
B
Width
16.0 mm
NUT
Groove
DIN
DIN 3761
AS
WS
Material
75 FKM 585
AUS
outside surface
flat
VPE
Packaging
Small Pack
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.