??
Selección de modelo CAD
B2SL 84 114 12 49332255
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
B2SL - Simmerring®
Bill of material
B2SL 84 114 12 49332255
ARTIKELNR
Item no.
49332255
D1
Shaft
84.0 mm
D2
Cage
114.0 mm
B
Width
12.0 mm
NUT
Groove
DIN
DIN 3761
C
WS
Material
72 NBR 902
AUS
outside surface
metallic
VPE
Packaging
Small Pack
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.