??
Selección de modelo CAD
V6-00994 49332674
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CAMC - Multiple convolution bellow
Bill of material
V6-00994 49332674
ARTIKELNR
Item no.
49332674
AF
No. of convolutions
3
L
Length (min.-max.)
mm
Enter value for L
Length (min.-max.)
mm
cm
inch
ft
LH
Productions length
35.0 mm
LMAX
Length max.
35.0 mm
LMIN
Length mix.
5.0 mm
MS
Material thickness
0.60 mm
D1
Connection diameter
4.5 mm
D2
Connection diameter
23.0 mm
DD1
min. inner diameter
15.0 mm
DD2
max. outer diameter
30.0 mm
WS
Material
42 CR 764
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.