??
Selección de modelo CAD
BAUM 125 160 12 49342547
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
BAUM - Simmerring®
Bill of material
BAUM 125 160 12 49342547
ARTIKELNR
Item no.
49342547
D1
Shaft
125.0 mm
D2
Cage
160.0 mm
B
Width
12.0 mm
NUT
Groove
DIN
DIN 3761
A
WS
Material
72 NBR 902
AUS
outside surface
flat
VPE
Packaging
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.