??
Selección de modelo CAD
B2PT 140 170 15 49381142
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
B2PT - Simmerring®
Bill of material
B2PT 140 170 15 49381142
ARTIKELNR
Item no.
49381142
D1
Shaft
140.0 mm
D2
Cage
170.0 mm
B
Width
15.0 mm
NUT
Groove
DIN
DIN 3761
C
WS
Material
PTFE 561/10
AUS
outside surface
metallic
VPE
Packaging
Small Pack
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.