??
Selección de modelo CAD
MSS 1 20 42 6 49382727
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
MSS 1 - Simmerring® Modular Sealing Solution 1
Bill of material
MSS 1 20 42 6 49382727
ARTIKELNR
Item no.
49382727
D1
Shaft
20.0 mm
D2
Cage
42.0 mm
B
Width
6.0 mm
NUT
Groove
B1
Width
8.0 mm
WS
Material
75 FKM 585
AUS
outside surface
flat
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.