??
Selección de modelo CAD
BAUM 85 120 12 49442535
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
BAUM - Simmerring®
Bill of material
BAUM 85 120 12 49442535
ARTIKELNR
Item no.
49442535
D1
Shaft
85.0 mm
D2
Cage
120.0 mm
B
Width
12.0 mm
NUT
Groove
DIN
DIN 3761
A
WS
Material
72 NBR 902
AUS
outside surface
flat
VPE
Packaging
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.