??
Selección de modelo CAD
BABSL 100 125 13 49442594
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
BABSL - Simmerring®
Bill of material
BABSL 100 125 13 49442594
ARTIKELNR
Item no.
49442594
D1
Shaft
100.00 mm
D2
Cage
125.00 mm
B
Width
13.00 mm
NUT
Groove
DIN
DIN 3761
AS
WS
Material
72 NBR 902
AUS
outside surface
flat
VPE
Packaging
Small Pack
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.