??
Selección de modelo CAD
MSS 1 125 200 15 525443
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
MSS 1 - Simmerring® Modular Sealing Solution 1
Bill of material
MSS 1 125 200 15 525443
ARTIKELNR
Item no.
525443
D1
Shaft
125.0 mm
D2
Cage
200.0 mm
B
Width
15.0 mm
NUT
Groove
B1
Width
22.5 mm
WS
Material
75 FKM 585
AUS
outside surface
flat
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.