??
Selección de modelo CAD
PK M310 80 12.1 21.5 17.5 526210
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
Pneuko M310 - Merkel® Complete piston
Bill of material
PK M310 80 12.1 21.5 17.5 526210
ARTIKELNR
Item no.
526210
WS
Material
80 AU 21000
DN
80.0 mm
DN1
dN
12.1 mm
NUT
Groove
D1
29.0 mm
D2
34.4 mm
H
21.5 mm
H1
17.50 mm
H2
8.50 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.