??
Selección de modelo CAD
8387 T35.0-34 35 17 6
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T MF - Merkel® Cup packing with spring
Bill of material
8387 T35.0-34 35 17 6
ARTIKELNR
Item no.
8387
D
Dimension
35.0 mm
DD
Dimension d
17.0 mm
NUT
Groove
H
Dimension
6.0 mm
H1
Dimension
1.5 mm
C
3.0 mm
VPE
Packaging
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.