??
Selección de modelo CAD
BA 215 250 16 9580
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
BA - Simmerring®
Bill of material
BA 215 250 16 9580
ARTIKELNR
Item no.
9580
D1
Shaft
215.0 mm
D2
Cage
250.0 mm
B
Width
16.0 mm
NUT
Groove
DIN
DIN 3761
A
WS
Material
72 NBR 902
AUS
outside surface
flat
VPE
Packaging
Industry Pack
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.