??
Selección de modelo CAD
9634 TDUOH 35 8 26
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
TDUOH - Merkel® Complete piston
Bill of material
9634 TDUOH 35 8 26
ARTIKELNR
Item no.
9634
DD
Dimensions d
8.0 mm
D
Dimensions
35.0 mm
NUT
Groove
H
Dimensions
26.0 mm
H1
Dimensions
1.5 mm
H2
Dimensions
3.5 mm
C
3.5 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.