??
Selección de modelo CAD
97030 TFMA 95 82.8 7.3
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
TFMA - Merkel® Compact seal
Bill of material
97030 TFMA 95 82.8 7.3
ARTIKELNR
Item no.
97030
D
Dimension
95.0 mm
DD
Dimension d
82.8 mm
NUT
Groove
H
Dimension
7.3 mm
L
Dimension
7.5 mm
P
Profile
6.10 mm
C
7.5 mm
R1
0.8 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.