??
Selezione modello CAD
TDUOP AIR 80 14 25 406250
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
TDUOP AIR - Merkel® Complete piston
Bill of material
TDUOP AIR 80 14 25 406250
ARTIKELNR
Item no.
406250
DN
80.0 mm
DN1
14.0 mm
NUT
Groove
D1
32.0 mm
D2
70.0 mm
H1
25.0 mm
H2
9.0 mm
H3
6.0 mm
Download modelli CAD
Anteprime 3D