??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
13639 AUN1 10 22 6
HELP_VARIABLE
Company
Freudenberg Sealing Technologies
Description
AUN 1 - U-packing
Bill of material
13639 AUN1 10 22 6
IDNR
Ident number
ARTIKELNR
Order number
13639
WS
Material
94 AU P00925
DD
d
10 mm
D
22 mm
NUT
Groove
H
6.0 mm
H1
3.0 mm
L
7.0 mm
P
Profile
6.0 mm
C
5.0 mm
BE
Description
AUN10-30
Download CAD models
Previews - 3D
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.