??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
21675 NA300 25 15 8
HELP_VARIABLE
Company
Freudenberg Sealing Technologies
Description
NA 300 - U-packing
Bill of material
21675 NA300 25 15 8
IDNR
Ident number
ARTIKELNR
Order number
21675
E
Groove
D
Dimension
25.0 mm
DD
Dimension d
15 mm
NUT
Groove
H
Dimension
8.0 mm
L
Dimension
9.0 mm
P
Profile
5 mm
C
4.0 mm
M
Mounting
Download CAD models
Previews - 3D
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.