??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
24004798 PU6 28 36.6 6.5
HELP_VARIABLE
Company
Freudenberg Sealing Technologies
Description
PU 6 - Scraper
Bill of material
24004798 PU6 28 36.6 6.5
IDNR
Ident number
ARTIKELNR
Order number
24004798
DD
d
28 mm
D
36.6 mm
NUT
Groove
L
5.3 mm
H
6.5 mm
D1
31.0 mm
P
Profile
4.3 mm
R2
1.0 mm
Download CAD models
Previews - 3D
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.