??
CAD model selection
24004827 PU6 45 55.6 6.5
HELP_VARIABLE
Company
Freudenberg Sealing Technologies
Description
PU 6 - Scraper
Bill of material
24004827 PU6 45 55.6 6.5
IDNR
Ident number
ARTIKELNR
Order number
24004827
DD
d
45 mm
D
55.6 mm
NUT
Groove
L
5.3 mm
H
6.5 mm
D1
48.0 mm
P
Profile
5.3 mm
R2
1.0 mm
Download CAD models
Previews - 3D
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.