??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
24308892 T 24 143 151 10.9
HELP_VARIABLE
Company
Freudenberg Sealing Technologies
Description
T 24 - U-packing
Bill of material
24308892 T 24 143 151 10.9
IDNR
Ident number
ARTIKELNR
Order number
24308892
DD
Dimension d
143 mm
D
Dimension
151 mm
NUT
Groove
H
Dimension
10.9 mm
L
Dimension
12 mm
P
Profile
4 mm
C
3 mm
M
Mounting
h
Download CAD models
Previews - 3D
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.