??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
24314232 T 24 65 73 10.9
HELP_VARIABLE
Company
Freudenberg Sealing Technologies
Description
T 24 - U-packing
Bill of material
24314232 T 24 65 73 10.9
IDNR
Ident number
ARTIKELNR
Order number
24314232
DD
Dimension d
65 mm
D
Dimension
73 mm
NUT
Groove
H
Dimension
10.9 mm
L
Dimension
12 mm
P
Profile
4 mm
C
3 mm
M
Mounting
h
Download CAD models
Previews - 3D
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.