??
User Profile Desktop
CAD model selection
24333828 SF 44 49 9.6
HELP_VARIABLE
Company
Freudenberg Sealing Technologies
Description
SF - Guide strip
Bill of material
24333828 SF 44 49 9.6
IDNR
Ident number
ARTIKELNR
Order number
24333828
WS
Material
PTFE B500
D
d
44.0 mm
DF
49.0 mm
NUT
Groove
D1
45.2 mm
L
9.7 mm
H
9.6 mm
P
Profile
2.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.