??
CAD model selection
24361148 V1000 280 324 177
HELP_VARIABLE
Company
Freudenberg Sealing Technologies
Description
V 1000 - V-Packings
Bill of material
24361148 V1000 280 324 177
IDNR
Ident number
ARTIKELNR
Order number
24361148
WS
Material
BI-N B5B210
DD
d
280.0 mm
D
324.0 mm
NUT
Groove
H
177.0 mm
S
22.0 mm
A
2.5 mm
B
4.0 mm
R1
4.0 mm
R2
3.2 mm
R3
5.0 mm
R4
2.3 mm
X
2.5 mm
Download CAD models
Previews - 3D
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.