??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
24368171 TM21 220 250 20.9
HELP_VARIABLE
Company
Freudenberg Sealing Technologies
Description
TM 21 - U-packing
Bill of material
24368171 TM21 220 250 20.9
IDNR
Ident number
ARTIKELNR
Order number
24368171
WS
Material
95 AU V142
DD
d
220 mm
D
250 mm
NUT
Groove
H
20.9 mm
S
15 mm
Download CAD models
Previews - 3D
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.