??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
24370481 TM21 330 360 23.7
HELP_VARIABLE
Company
Freudenberg Sealing Technologies
Description
TM 21 - U-packing
Bill of material
24370481 TM21 330 360 23.7
IDNR
Ident number
ARTIKELNR
Order number
24370481
WS
Material
95 AU V142
DD
d
330 mm
D
360 mm
NUT
Groove
H
23.7 mm
S
15 mm
Download CAD models
Previews - 3D
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.