??
User Profile Desktop
CAD model selection
24371311 TM21 420 460 29.1
HELP_VARIABLE
Company
Freudenberg Sealing Technologies
Description
TM 21 - U-packing
Bill of material
24371311 TM21 420 460 29.1
IDNR
Ident number
ARTIKELNR
Order number
24371311
WS
Material
95 AU V142
DD
d
420 mm
D
460 mm
NUT
Groove
H
29.1 mm
S
20 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.