??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
24373867 TM21 280 320 29.1
HELP_VARIABLE
Company
Freudenberg Sealing Technologies
Description
TM 21 - U-packing
Bill of material
24373867 TM21 280 320 29.1
IDNR
Ident number
ARTIKELNR
Order number
24373867
WS
Material
95 AU V142
DD
d
280 mm
D
320 mm
NUT
Groove
H
29.1 mm
S
20 mm
Download CAD models
Previews - 3D
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.