??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
BAFUDSLX7 100 120 12 334231
HELP_VARIABLE
Company
Freudenberg Sealing Technologies
Description
BAFUDSLX7 - Shaft seal
Bill of material
BAFUDSLX7 100 120 12 334231
IDNR
Ident number
ARTIKELNR
Order number
334231
D1
Shaft
100 mm
D2
Cage
120 mm
B
Width
12 mm
NUT
Groove
BAUFORM
Design
AS
DIN
DIN 3761
72 NBR 902
WS
Material
to flute
AUS
outside surface
0.02
DRUCK
Pressure
1.450 MPa
Download CAD models
Previews - 3D
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.