??
CAD model selection
BAFUDX7 130 160 13 335201
HELP_VARIABLE
Company
Freudenberg Sealing Technologies
Description
BAFUDX7 - Shaft seal
Bill of material
BAFUDX7 130 160 13 335201
IDNR
Ident number
ARTIKELNR
Order number
335201
D1
Shaft
130 mm
D2
Cage
160 mm
B
Width
13.0 mm
NUT
Groove
BAUFORM
Design
BAFUDX7
DIN
DIN 3761
A
WS
Material
72 NBR 902
AUS
outside surface
to flute
DRUCK
Pressure
0.02 MPa
Download CAD models
Previews - 3D
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.