??
CAD model selection
BAU 44 58.4 10 347394
HELP_VARIABLE
Company
Freudenberg Sealing Technologies
Description
BAU - Shaft seal
Bill of material
BAU 44 58.4 10 347394
IDNR
Ident number
ARTIKELNR
Order number
347394
D1
Shaft
44.0 mm
D2
Cage
58.4 mm
B
Width
10.0 mm
NUT
Groove
BAUFORM
Design
BAU
DIN
DIN 3761
A
WS
Material
72 NBR 902
AUS
outside surface
flat
DRUCK
Pressure
0.05 MPa
Download CAD models
Previews - 3D
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.